Quantity | Unit price |
---|---|
500 - 1999 | $0.2586 |
2000 - 7999 | $0.1035 |
8000 - 31999 | $0.0471 |
32000 + | $0.0448 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 18.4 - 21 mm |
Outside Diameter Range | 0.725 - 0.825 in |
Inside Diameter Range | 16.8 - 19.3 mm |
Inside Diameter Range | 0.662 - 0.760 in |
Flange Diameter | 24.64 mm |
Flange Diameter | 0.97 in |
Overall Height | 15 mm |
Overall Height | 0.590 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue