Quantity | Unit price |
---|---|
100 - 499 | $0.5123 |
500 - 2499 | $0.2049 |
2500 - 9999 | $0.0932 |
10000 + | $0.0885 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 31.1 - 34.4 mm |
Outside Diameter Range | 1.225 - 1.355 in |
Inside Diameter Range | 29.5 - 32.8 mm |
Inside Diameter Range | 1.160 - 1.291 in |
Flange Diameter | 38.1 mm |
Flange Diameter | 1.5 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue