Quantity | Unit price |
---|---|
100 - 499 | $0.6129 |
500 - 1499 | $0.2453 |
1500 - 5999 | $0.1115 |
6000 + | $0.106 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 34.1 - 38.5 mm |
Outside Diameter Range | 1.344 - 1.517 in |
Inside Diameter Range | 32.6 - 36.8 mm |
Inside Diameter Range | 1.282 - 1.449 in |
Flange Diameter | 44.4 mm |
Flange Diameter | 1.748 in |
Overall Height | 23.8 mm |
Overall Height | 0.938 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue