Quantity | Unit price |
---|---|
100 - 499 | $0.5018 |
500 - 1999 | $0.2008 |
2000 - 7999 | $0.0915 |
8000 + | $0.0867 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 36.8 - 40.6 mm |
Outside Diameter Range | 1.450 - 1.600 in |
Inside Diameter Range | 35.2 - 38.9 mm |
Inside Diameter Range | 1.385 - 1.531 in |
Flange Diameter | 44.4 mm |
Flange Diameter | 1.748 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue