Menu Search

Tapered Cap - Outside Diameter Range 68.7 - 72.9 mm | 2.706 - 2.870 in ; Inside Diameter Range 66.7 - 70.8 mm | 2.625 - 2.787 in ; 18.3 mm | 0.720 in

Blue LDPE Tapered Standard Cap & Plug is designed to allow the part to plug mulitple inner diameters or cap multiple outside diameters.
Item code:

080A

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.0127
500 - 1999 $0.366
2000 + $0.3477
Standard pack: 500

Order in multiple of 100

Total price:

$201.27

100 x $2.0127

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Color Blue
Material LDPE
Fitting Style Push-Fit
Outside Diameter Range 2.706 - 2.870 in
Inside Diameter Range 2.625 - 2.787 in
Flange Diameter 3.06 in
Overall Height 0.720 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us