Quantity | Unit price |
---|---|
200 - 999 | $0.1864 |
1000 - 4999 | $0.0746 |
5000 - 19999 | $0.0341 |
20000 + | $0.0323 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 3.7 - 5.2 mm |
Outside Diameter Range | 0.145 - 0.205 in |
Inside Diameter Range | 2 - 3.8 mm |
Inside Diameter Range | 0.079 - 0.150 in |
Flange Diameter | 149.35 mm |
Flange Diameter | 5.88 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue