Quantity | Unit price |
---|---|
200 - 999 | $0.2407 |
1000 - 4999 | $0.0963 |
5000 - 19999 | $0.0438 |
20000 + | $0.0418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 17 - 17.6 mm |
Outside Diameter Range | 0.669 - 0.694 in |
Inside Diameter Range | 15.6 - 16.2 mm |
Inside Diameter Range | 0.613 - 0.638 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Overall Height | 5.6 mm |
Overall Height | 0.220 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue