Quantity | Unit price |
---|---|
100 - 499 | $0.1687 |
500 - 1999 | $0.0675 |
2000 - 7999 | $0.0307 |
8000 + | $0.0293 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 29.8 - 32.6 mm |
Outside Diameter Range | 1.175 - 1.284 in |
Inside Diameter Range | 28.3 - 31 mm |
Inside Diameter Range | 1.113 - 1.220 in |
Flange Diameter | 28.6 mm |
Flange Diameter | 1.126 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue