Menu Search

Tapered Cap - Outside Diameter Range 29 - 36.1 mm | 1.140 - 1.420 in ; Inside Diameter Range 27.6 - 34.4 mm | 1.085 - 1.354 in ; 21.3 mm | 0.840 in

Blue LDPE Tapered Standard Cap & Plug is designed to allow the part to plug mulitple inner diameters or cap multiple outside diameters.
Item code:

1055A

4068 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5525
500 - 2499 $0.2209
2500 - 9999 $0.1006
10000 + $0.0956
Standard pack: 2500

Order in multiple of 100

Total price:

$55.25

100 x $0.5525

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Color Blue
Material LDPE
Fitting Style Push-Fit
Outside Diameter Range 1.140 - 1.420 in
Inside Diameter Range 1.085 - 1.354 in
Flange Diameter 1.56 in
Overall Height 0.840 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us