Quantity | Unit price |
---|---|
400 - 1599 | $0.548 |
1600 + | $0.5207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 93.5 - 100.3 mm |
Outside Diameter Range | 3.681 - 3.949 in |
Inside Diameter Range | 89.9 - 97.8 mm |
Inside Diameter Range | 3.539 - 3.85 in |
Flange Diameter | 107.5 mm |
Flange Diameter | 4.232 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue