Quantity | Unit price |
---|---|
250 - 999 | $0.6742 |
1000 + | $0.6406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 106.7 - 111.7 mm |
Outside Diameter Range | 4.201 - 4.398 in |
Inside Diameter Range | 107.4 mm |
Inside Diameter Range | 4.228 in |
Flange Diameter | 113.3 mm |
Flange Diameter | 4.461 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue