Quantity | Unit price |
---|---|
250 - 999 | $0.7102 |
1000 + | $0.6747 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 110.0 - 115.0 mm |
Outside Diameter Range | 4.331 - 4.528 in |
Inside Diameter Range | 105.0 - 109.0 mm |
Inside Diameter Range | 4.134 - 4.291 in |
Flange Diameter | 118.5 mm |
Flange Diameter | 4.665 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue