Quantity | Unit price |
---|---|
50 - 299 | $3.4239 |
300 - 1199 | $0.6226 |
1200 + | $0.5915 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 101.0 - 107.0 mm |
Outside Diameter Range | 3.976 - 4.213 in |
Inside Diameter Range | 98.0 - 103.0 mm |
Inside Diameter Range | 3.858 - 4.055 in |
Flange Diameter | 109.0 mm |
Flange Diameter | 4.291 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue