Quantity | Unit price |
---|---|
10 - 99 | $7.696 |
100 - 399 | $1.3993 |
400 + | $1.3294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 156.0 - 162.3 mm |
Outside Diameter Range | 6.142 - 6.39 in |
Inside Diameter Range | 151.8 - 158.8 mm |
Inside Diameter Range | 5.976 - 6.252 in |
Flange Diameter | 167.3 mm |
Flange Diameter | 6.587 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue