Quantity | Unit price |
---|---|
10 - 149 | $5.3149 |
150 - 599 | $0.9664 |
600 + | $0.9182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | PE-LD |
Fitting Style | Push-Fit |
Outside Diameter Range | 133.0 - 137.0 mm |
Outside Diameter Range | 5.236 - 5.394 in |
Inside Diameter Range | 130.2 - 134.2 mm |
Inside Diameter Range | 5.126 - 5.283 in |
Flange Diameter | 143.0 mm |
Flange Diameter | 5.63 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue