Quantity | Unit price |
---|---|
10 - 49 | $18.6051 |
50 - 199 | $3.3829 |
200 + | $3.2138 |
Color | Black |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 252.2 - 257.8 mm |
Outside Diameter Range | 9.930 - 10.150 in |
Inside Diameter Range | 254 - 252.2 mm |
Inside Diameter Range | 10.000 - 9.929 in |
Flange Diameter | 257.8 mm |
Flange Diameter | 10.150 in |
Overall Height | 34.3 mm |
Overall Height | 1.350 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue