Quantity | Unit price |
---|---|
10 - 29 | $26.3504 |
30 - 119 | $4.7912 |
120 + | $4.5515 |
Color | Black |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 304.2 - 308.4 mm |
Outside Diameter Range | 11.975 - 12.140 in |
Inside Diameter Range | 304.8 - 304.1 mm |
Inside Diameter Range | 12.000 - 11.972 in |
Flange Diameter | 308.4 mm |
Flange Diameter | 12.140 in |
Overall Height | 34.3 mm |
Overall Height | 1.350 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue