Menu Search

Tapered Cap - Inside Diameter Range 9.8 - 11.6 mm | 0.386 - 0.457 in ; Outside Diameter Range 11.3 - 13.2 mm | 0.445 - 0.52 in

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 8.4 to 10 mm. The central pull tab allows an easy fit and removal
Item code:

10420

15000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 - 49999 $0.102
50000 - 99999 $0.0964
100000 + $0.0916
Standard pack: 5000

Order in multiple of 500

Total price:

$510.00

5000 x $0.102

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Low-Density Polyethylene
Fitting Style Push-Fit
Maximum Outside Diameter 0.52 in
Inside Diameter Range 0.386 - 0.457 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us