Quantity | Unit price |
---|---|
100 - 999 | $0.6771 |
1000 - 9999 | $0.3078 |
10000 + | $0.2904 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 34.4 mm |
Maximum Outside Diameter | 1.354 in |
Inside Diameter Range | 29.8 - 32.8 mm |
Inside Diameter Range | 1.173 - 1.291 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue