Quantity | Unit price |
---|---|
1 - 749 | $0.4513 |
750 - 1499 | $0.206 |
1500 - 2999 | $0.1438 |
3000 - 29999 | $0.082 |
30000 - 59999 | $0.078 |
60000 + | $0.074 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 20.6 mm |
Overall Height | 0.810 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue