Quantity | Unit price |
---|---|
1 - 349 | $1.1218 |
350 - 699 | $0.5102 |
700 - 1399 | $0.3573 |
1400 - 13999 | $0.2045 |
14000 - 27999 | $0.1939 |
28000 + | $0.1848 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 22.1 mm |
Overall Height | 0.870 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue