Quantity | Unit price |
---|---|
1 - 199 | $1.3216 |
200 - 399 | $0.601 |
400 - 799 | $0.4193 |
800 - 7999 | $0.2408 |
8000 - 15999 | $0.2286 |
16000 + | $0.2151 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 24.6 mm |
Overall Height | 0.970 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue