Quantity | Unit price |
---|---|
100 - 499 | $0.3961 |
500 - 2599 | $0.1585 |
2600 - 10399 | $0.072 |
10400 + | $0.0684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Blue |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 1-3/16-12 |
Inside Diameter | 29.8 mm |
Inside Diameter | 1.173 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue