Quantity | Unit price |
---|---|
500 - 999 | $0.1436 |
1000 - 6499 | $0.0575 |
6500 - 25999 | $0.0261 |
26000 + | $0.0248 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 3/8-24 |
Inside Diameter | 9.3 mm |
Inside Diameter | 0.366 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue