Quantity | Unit price |
---|---|
100 - 599 | $1.1077 |
600 - 2399 | $0.2014 |
2400 + | $0.1913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Blue |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 2 |
Inside Diameter | 59.4 mm |
Inside Diameter | 2.339 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue