Quantity | Unit price |
---|---|
50 - 249 | $2.45 |
250 - 999 | $0.4455 |
1000 + | $0.4232 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | NPT |
Compatible Thread Sizes (All) | 3 |
Overall Height | 36.5 mm |
Overall Height | 1.437 in |
Inside Diameter | 88.3 mm |
Inside Diameter | 3.475 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue