Quantity | Unit price |
---|---|
1000 - 9999 | $0.2342 |
10000 - 24999 | $0.2248 |
25000 + | $0.2162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 17.7 mm |
---|---|
Overall Length | 0.697 in |
Color | Black |
Full Material | Glass-Filled Nylon |
Material | Nylon |
Style | 2 |
Type | Insulator |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue