Menu Search

Metric N/A 17.0 mm | 0.669 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M12 x 1 Metric Threads from leakage with a water tight seal.
Item code:

900537

13500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $4.0131
50 - 249 $2.0067
250 - 499 $0.8027
500 - 4999 $0.3569
5000 - 9999 $0.3497
10000 + $0.3426
Standard pack: 500

Order any quantity

Total price:

$4.01

1 x $4.0131

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.394 in
Overall Diameter 0.669 in
Overall Height 0.677 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us