Menu Search

Metric Threaded O-Ring Plug 52.0 mm | 2.047 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M45 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900556

798 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $11.8342
10 - 49 $5.9172
50 - 99 $2.3669
100 - 999 $1.052
1000 - 1999 $1.0311
2000 + $1.01
Standard pack: 100

Order any quantity

Total price:

$11.83

1 x $11.8342

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 2.047 in
Overall Height 0.969 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us