Menu Search

Metric Threaded O-Ring Plug 55.0 mm | 2.165 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M48 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900557

2300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.1171
10 - 49 $6.5585
50 - 99 $2.6234
100 - 999 $1.1662
1000 - 1999 $1.1427
2000 + $1.1194
Standard pack: 100

Order any quantity

Total price:

$13.12

1 x $13.1171

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 2.165 in
Overall Height 0.984 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us