Quantity | Unit price |
---|---|
1 - 499 | $1.9822 |
500 - 999 | $0.9911 |
1000 - 4999 | $0.3965 |
5000 - 49999 | $0.1761 |
50000 - 99999 | $0.1672 |
100000 - 149999 | $0.1584 |
150000 + | $0.1495 |
Head Width | 12.4 mm |
---|---|
Head Width | 0.489 in |
Overall Diameter | 18.8 mm |
Overall Diameter | 0.740 in |
Threaded Length | 7.9 mm |
Threaded Length | 0.310 in |
Color | Black |
Compatible Thread Sizes (All) | 1/4 |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue