Quantity | Unit price |
---|---|
1 - 149 | $3.4911 |
150 - 299 | $1.7308 |
300 - 1499 | $0.6969 |
1500 - 14999 | $0.3108 |
15000 - 29999 | $0.293 |
30000 - 44999 | $0.2782 |
45000 + | $0.2634 |
Head Width | 25.1 mm |
---|---|
Head Width | 0.987 in |
Overall Diameter | 33.3 mm |
Overall Diameter | 1.310 in |
Threaded Length | 16 mm |
Threaded Length | 0.630 in |
Color | Black |
Compatible Thread Sizes (All) | 3/4 |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue