Quantity | Unit price |
---|---|
1 - 49 | $11.9187 |
50 - 99 | $5.9513 |
100 - 499 | $2.3934 |
500 - 4999 | $1.0596 |
5000 - 9999 | $1.007 |
10000 - 14999 | $0.9525 |
15000 + | $0.90 |
Head Height | 9.9 mm |
---|---|
Head Height | 0.390 in |
Head Width | 28.6 mm |
Head Width | 1.125 in |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Overall Height | 47.8 mm |
Overall Height | 1.880 in |
Threaded Length | 19.6 mm |
Threaded Length | 0.770 in |
Compatible Thread Sizes (All) | 1-5/8-12 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue