Quantity | Unit price |
---|---|
1 - 299 | $2.7098 |
300 - 599 | $1.3488 |
600 - 2999 | $0.539 |
3000 - 29999 | $0.2408 |
30000 - 59999 | $0.2286 |
60000 + | $0.2151 |
Overall Diameter | 25.4 mm |
---|---|
Overall Diameter | 1.000 in |
Overall Height | 15.7 mm |
Overall Height | 0.618 in |
Color | Red |
Compatible Thread Sizes (All) | 5/8-14 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Threaded Height | 10 mm |
Threaded Height | 0.394 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue