Quantity | Unit price |
---|---|
1 - 29 | $9.991 |
30 - 299 | $3.9965 |
300 - 2999 | $1.7713 |
3000 - 5999 | $1.6804 |
6000 - 8999 | $1.6048 |
9000 + | $1.5093 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 77.9 mm |
---|---|
Overall Diameter | 3.067 in |
Overall Height | 27.6 mm |
Overall Height | 1.087 in |
Color | Red |
Compatible Thread Sizes (All) | 2-1/2-11 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Threaded Height | 19 mm |
Threaded Height | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue