Quantity | Unit price |
---|---|
1 - 149 | $5.0713 |
150 - 299 | $2.528 |
300 - 1499 | $1.0112 |
1500 - 14999 | $0.4497 |
15000 - 29999 | $0.4285 |
30000 + | $0.4042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | M30 |
Compatible Thread Standard (All) | Metric |
Threaded Height | 15.5 mm |
Threaded Height | 0.610 in |
Overall Diameter | 34 mm |
Overall Diameter | 1.339 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Pitch/TPI | 2.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue