Quantity | Unit price |
---|---|
1 - 499 | $0.8509 |
500 - 999 | $0.4255 |
1000 - 4999 | $0.1696 |
5000 - 49999 | $0.0757 |
50000 - 99999 | $0.072 |
100000 + | $0.0682 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 3/4-20 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 11.1 mm |
Overall Height | 0.437 in |
Pitch/TPI | 20 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue