Quantity | Unit price |
---|---|
1 - 99 | $1.8621 |
100 - 199 | $0.9296 |
200 - 999 | $0.3709 |
1000 - 1199 | $0.1651 |
1200 - 10799 | $0.1651 |
10800 - 22799 | $0.1488 |
22800 + | $0.1406 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1-5/8-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue