Quantity | Unit price |
---|---|
1 - 499 | $0.5752 |
500 - 999 | $0.2877 |
1000 - 6499 | $0.1151 |
6500 - 64999 | $0.0512 |
65000 - 129999 | $0.0487 |
130000 + | $0.046 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1/2-20 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 14.3 mm |
Overall Diameter | 0.563 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Pitch/TPI | 20 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue