Quantity | Unit price |
---|---|
1 - 399 | $2.1264 |
400 - 799 | $1.0678 |
800 - 3999 | $0.4268 |
4000 - 39999 | $0.1902 |
40000 - 79999 | $0.1796 |
80000 - 119999 | $0.1705 |
120000 + | $0.1615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 30 mm |
---|---|
Overall Diameter | 1.181 in |
Color | Red |
Compatible Thread Sizes (All) | 3/4-16,M18,M20 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 55 mm |
Overall Height | 2.164 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue