Quantity | Unit price |
---|---|
1 - 149 | $3.5439 |
150 - 299 | $1.7644 |
300 - 1499 | $0.7089 |
1500 - 14999 | $0.3152 |
15000 - 29999 | $0.2986 |
30000 - 44999 | $0.2836 |
45000 + | $0.2685 |
Overall Diameter | 45 mm |
---|---|
Overall Diameter | 1.771 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/4-14,M30,M36 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 72 mm |
Overall Height | 2.833 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue