Quantity | Unit price |
---|---|
1 - 24 | $2.0509 |
25 - 49 | $1.027 |
50 - 249 | $0.4103 |
250 - 2499 | $0.1825 |
2500 - 4999 | $0.1734 |
5000 - 7499 | $0.1644 |
7500 + | $0.1554 |
Overall Diameter | 30 mm |
---|---|
Overall Diameter | 1.181 in |
Color | Red |
Compatible Thread Sizes (All) | 3/4 in,M18,M20 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 29.4 mm |
Overall Height | 1.156 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.