Quantity | Unit price |
---|---|
1 - 149 | $6.7667 |
150 - 299 | $3.3758 |
300 - 1499 | $1.3533 |
1500 - 14999 | $0.601 |
15000 - 29999 | $0.5709 |
30000 - 44999 | $0.5406 |
45000 + | $0.5117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-5/16-12 |
Threaded Length | 11 mm |
Threaded Length | 0.433 in |
Overall Diameter | 39.3 mm |
Overall Diameter | 1.547 in |
Overall Height | 18.4 mm |
Overall Height | 0.724 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue