Quantity | Unit price |
---|---|
1 - 99 | $19.1852 |
100 - 199 | $9.5853 |
200 - 999 | $3.846 |
1000 - 9999 | $1.7012 |
10000 - 19999 | $1.6124 |
20000 - 29999 | $1.5385 |
30000 + | $1.4498 |
Overall Diameter | 41.1 mm |
---|---|
Overall Diameter | 1.620 in |
Overall Height | 17.8 mm |
Overall Height | 0.700 in |
Threaded Length | 11.4 mm |
Threaded Length | 0.450 in |
Thread Length | 11.4 mm |
Thread Length | 0.450 in |
Color | Red |
Compatible Thread Sizes (All) | 1-33/64-14 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Thread Engagement | Fully Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue