Quantity | Unit price |
---|---|
1 - 499 | $2.1906 |
500 - 2499 | $0.8762 |
2500 - 12499 | $0.389 |
12500 - 24999 | $0.378 |
25000 - 49999 | $0.3699 |
50000 - 74999 | $0.3492 |
75000 + | $0.3302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Yellow |
---|---|
Full Material | Nylon;Nitrite |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 9/16-18 |
Overall Diameter | 23.3 mm |
Overall Diameter | 0.917 in |
Overall Height | 17.5 mm |
Overall Height | 0.690 in |
Head Height | 4.6 mm |
Head Height | 0.180 in |
Head Width Across Flats | 12.7 mm |
Head Width Across Flats | 0.500 in |
Length Under Shoulder | 10.7 mm |
Length Under Shoulder | 0.420 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue