Quantity | Unit price |
---|---|
1 - 437 | $2.4374 |
438 - 874 | $1.741 |
875 - 1749 | $1.2172 |
1750 - 3499 | $0.8705 |
3500 - 17499 | $0.6949 |
17500 - 34999 | $0.6602 |
35000 + | $0.6267 |
Compatible Tube Gauge | 16 |
---|---|
Compatible Outside Tube Diameter | 25.4 mm |
Compatible Outside Tube Diameter | 1.000 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | HDPE |
Full Material | High-Density Polyethylene |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue