Quantity | Unit price |
---|---|
1 - 187 | $1.9231 |
188 - 374 | $0.8758 |
375 - 749 | $0.6139 |
750 - 3749 | $0.3507 |
3750 - 7499 | $0.3329 |
7500 + | $0.3152 |
Compatible Tube Gauge | 10-11 |
---|---|
Compatible Outside Tube Diameter | 25.4 mm |
Compatible Outside Tube Diameter | 1.000 in |
Thread Size | 1/4 - 20 |
Color | Black |
Material | HDPE;Steel |
Full Material | High Density Polyethylene;Steel |
Finish | Polished |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue