Quantity | Unit price |
---|---|
1 - 499 | $1.8915 |
500 - 999 | $1.3576 |
1000 - 1999 | $0.9507 |
2000 - 3999 | $0.6788 |
4000 - 19999 | $0.5437 |
20000 + | $0.5151 |
Compatible Tube Gauge | 17 |
---|---|
Compatible Outside Tube Diameter | 19.1 mm |
Compatible Outside Tube Diameter | 0.750 in |
Thread Size | 1/4-20 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue