Quantity | Unit price |
---|---|
1 - 99 | $14.487 |
100 - 199 | $7.2513 |
200 - 999 | $2.8914 |
1000 - 3999 | $1.2884 |
4000 - 7999 | $1.2232 |
8000 - 11999 | $1.1597 |
12000 + | $1.0945 |
Internal Distance Across Flats | 33 mm |
---|---|
Internal Distance Across Flats | 1.299 in |
Nominal Head Size | 36 mm |
Nominal Head Size | 1.417 in |
Overall Diameter | 50 mm |
Overall Diameter | 1.969 in |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Threaded Length | 15 mm |
Threaded Length | 0.591 in |
Compatible Thread Sizes (All) | 1-1/4-11 |
Compatible Thread Standard (All) | BSP, GAS |
Color | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue