Quantity | Unit price |
---|---|
1 - 99 | $1.8335 |
100 - 249 | $0.9151 |
250 - 499 | $0.3651 |
500 - 4999 | $0.1628 |
5000 - 9999 | $0.1548 |
10000 - 14999 | $0.1465 |
15000 + | $0.1382 |
Internal Distance Across Flats | 6 mm |
---|---|
Internal Distance Across Flats | 0.236 in |
Nominal Head Size | 9 mm |
Nominal Head Size | 0.354 in |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.571 in |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Threaded Length | 9 mm |
Threaded Length | 0.354 in |
Compatible Thread Sizes (All) | M10 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue